Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
FTC S 15-25 - Linear modules with spindle drive external guide
Bill of material
FTC15S 92700S
SERIE
Series
FTC15S
IDNR
Bestellnummer
92700S
DB
2D view
2D view
CARRIER
Mitnehmer
Standard
PITCH
Pitch
mm
DRIVESHAFT
Drive Shaft
GUIDEPOSITION
Mounting position guide
STROKE
Stroke length
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
ENDCAP
Mounting End Cap Mounting
mm
PROFILE
Mounting
mm
CONNECT2
Anbau Signalgeber
mm
A
125.000 mm
A1
100.000 mm
B
22.000 mm
B1
22.000 mm
C
41.000 mm
E
27.000 mm
G
M5
H
10.000 mm
J
117.000 mm
K
21.500 mm
M
40.500 mm
Z
M6
AA
154.000 mm
BB
144.000 mm
DD
60.000 mm
CF
72.500 mm
EC
32.500 mm
EE
53.000 mm
EG
39.000 mm
FB
40.000 mm
FF
64.000 mm
FH
39.500 mm
FT
73.500 mm
GG
50.000 mm
JJ
120.000 mm
KC
15.000 mm
KE
22.0 mm
KF
37.0 mm
KG
57 mm
KH
30 mm
KL
24.000 mm
KL1
17.000 mm
KM
2.000 mm
KN
13.000 mm
KP
M5 mm
ZZ
12.000 mm
KB
10j6 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices