Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
FTC R 15-25 - Linear modules with toothed belt drive, external guide
Bill of material
FTC20R 92734A
SERIE
Series
FTC20R
IDNR
Part number
92734A
DB
2D view
2D view
CARRIER
Type of carrier (Standard / Tandem)
Standard
DRIVESHAFT
Drive Shaft Option
STROKE
Stroke length
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
GUIDEPOSITION
Mounting position guide
mm
ENDCAP
Mounting End Cap Mounting
PROFILE
Mounting
CONNECT2
Anbau Signalgeber
A
150.000 mm
A1
125 mm
B
25.000 mm
B1
25.5 mm
C
52.000 mm
E
36.000 mm
G
M6
H
12.000 mm
J
152.000 mm
K
28.500 mm
M
49.000 mm
Z
M6
AA
197.000 mm
AZ
11 mm
BB
187.000 mm
DD
80.000 mm
CF
91.000 mm
EC
42.000 mm
EE
62.000 mm
EG
48.000 mm
FB
52.000 mm
FF
84.000 mm
FH
51.700 mm
FT
88.000 mm
GG
64.000 mm
JJ
160.000 mm
KB
10j6 mm
KB1
10.000 mm
KC
18.000 mm
KE
17.500 mm
KF
36.500 mm
KG
61.000 mm
KH
38.000 mm
KL
26.000 mm
KM
2
KN
20
KP
M6
ZZ
- mm
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices