Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
FTC S 15-25 - Linear modules with spindle drive external guide
Bill of material
FTC20S 92734S
SERIE
Series
FTC20S
IDNR
Bestellnummer
92734S
DB
2D view
2D view
CARRIER
Mitnehmer
Standard
PITCH
Pitch
mm
DRIVESHAFT
Drive Shaft
GUIDEPOSITION
Mounting position guide
STROKE
Stroke length
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
ENDCAP
Mounting End Cap Mounting
mm
PROFILE
Mounting
mm
CONNECT2
Anbau Signalgeber
mm
A
150.000 mm
A1
125.000 mm
B
25.000 mm
B1
25.500 mm
C
52.000 mm
E
36.000 mm
G
M6
H
12.000 mm
J
152.000 mm
K
28.800 mm
M
49.000 mm
Z
M6
AA
197.000 mm
BB
187.000 mm
DD
80.000 mm
CF
91.000 mm
EC
42.000 mm
EE
62.000 mm
EG
48.000 mm
FB
52.000 mm
FF
84.000 mm
FH
51.700 mm
FT
88.000 mm
GG
64.000 mm
JJ
160.000 mm
KC
18.000 mm
KE
17.5 mm
KF
36.5 mm
KG
61 mm
KH
38 mm
KL
26.000 mm
KL1
31.000 mm
KM
2.000 mm
KN
20.000 mm
KP
M6 mm
ZZ
- mm
KB
10j6 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices