Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
FTC R 15-25 - Linear modules with toothed belt drive, external guide
Bill of material
FTC25R 92768A
SERIE
Series
FTC25R
IDNR
Part number
92768A
DB
2D view
2D view
CARRIER
Type of carrier (Standard / Tandem)
Standard
DRIVESHAFT
Drive Shaft Option
STROKE
Stroke length
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
GUIDEPOSITION
Mounting position guide
mm
ENDCAP
Mounting End Cap Mounting
PROFILE
Mounting
CONNECT2
Anbau Signalgeber
A
200.000 mm
A1
175 mm
B
25.000 mm
B1
33.0 mm
C
87.000 mm
E
70.000 mm
G
M6
H
12.000 mm
J
200.000 mm
K
43.000 mm
M
62.000 mm
Z
M6
AA
276.000 mm
AZ
24 mm
BB
266.000 mm
DD
120.000 mm
CF
117.000 mm
EC
63.000 mm
EE
75.000 mm
EG
57.000 mm
FB
76.000 mm
FF
110.000 mm
FH
77.000 mm
FT
18.500 mm
GG
90.000 mm
JJ
240.000 mm
KB
16j6 mm
KB1
15.000 mm
KC
32.000 mm
KE
23.500 mm
KF
48.500 mm
KG
85.000 mm
KH
50.000 mm
KL
34.000 mm
KM
3
KN
28
KP
M8
ZZ
- mm
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices