Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
FTC S 15-25 - Linear modules with spindle drive external guide
Bill of material
FTC25S 92768S
SERIE
Series
FTC25S
IDNR
Bestellnummer
92768S
DB
2D view
2D view
CARRIER
Mitnehmer
Standard
PITCH
Pitch
mm
DRIVESHAFT
Drive Shaft
GUIDEPOSITION
Mounting position guide
STROKE
Stroke length
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
ENDCAP
Mounting End Cap Mounting
mm
PROFILE
Mounting
mm
CONNECT2
Anbau Signalgeber
mm
A
200.000 mm
A1
175.000 mm
B
25.000 mm
B1
33.000 mm
C
87.000 mm
E
70.000 mm
G
M6
H
12.000 mm
J
200.000 mm
K
43.000 mm
M
62.000 mm
Z
M6
AA
276.000 mm
BB
266.000 mm
DD
120.000 mm
CF
117.000 mm
EC
63.000 mm
EE
75.000 mm
EG
57.000 mm
FB
76.000 mm
FF
110.000 mm
FH
77.000 mm
FT
18.500 mm
GG
90.000 mm
JJ
240.000 mm
KC
32.000 mm
KE
23.5 mm
KF
48.5 mm
KG
85 mm
KH
50 mm
KL
34.000 mm
KL1
43.000 mm
KM
3.000 mm
KN
28.000 mm
KP
M8 mm
ZZ
- mm
KB
16j6 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices