Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
FTC R 15-25 - Linear modules with toothed belt drive, external guide
Bill of material
FTC15R 92700A
SERIE
Series
FTC15R
IDNR
Part number
92700A
DB
2D view
2D view
CARRIER
Type of carrier (Standard / Tandem)
Standard
DRIVESHAFT
Drive Shaft Option
STROKE
Stroke length
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
GUIDEPOSITION
Mounting position guide
mm
ENDCAP
Mounting End Cap Mounting
PROFILE
Mounting
CONNECT2
Anbau Signalgeber
A
125.000 mm
A1
100 mm
B
22.000 mm
B1
22.0 mm
C
41.000 mm
E
27.000 mm
G
M5
H
10.000 mm
J
117.000 mm
K
21.500 mm
M
40.500 mm
Z
M6
AA
154.000 mm
AZ
10 mm
BB
144.000 mm
DD
60.000 mm
CF
72.500 mm
EC
32.500 mm
EE
53.000 mm
EG
39.000 mm
FB
40.000 mm
FF
64.000 mm
FH
39.500 mm
FT
73.500 mm
GG
50.000 mm
JJ
120.000 mm
KB
10j6 mm
KB1
6.000 mm
KC
15.000 mm
KE
22.000 mm
KF
37.000 mm
KG
57.000 mm
KH
30.000 mm
KL
24.000 mm
KM
2
KN
13
KP
M5
ZZ
12 mm
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices