Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVE - Bearing assembly external gear aluminium type LVE
Bill of material
LVE-0350 (AT10)
BBZ
Order ref.
LVE-0350
KK
Ball pitch diameter ØKK
350 mm
LODLEVEL
LOD level
DWTYP
Type
AT10
DW
Effective range diameter dw
429.72 mm
Z
Number of teeth z
135
D1
Dimension d1
15 mm
D
Dimension d
9.0 mm
H
Dimension h
38 mm
H1
Dimension h1
31 mm
T
Dimension t
9.0 mm
M
Thread
M 8
T1
Dimension T1
15 mm
H2
Dimension h2
26 mm
DA
Dimension Da
410 mm
DI
Dimension Di
290 mm
LA
Dimension La
390 mm
LI
Dimension Li
310 mm
B
Fixing/mounting per ring
14x
COA
Load rating Coa
196 kN
COR
Load rating Cor
92 kN
CA
Load rating Ca
30 kN
CR
Load rating Cr
26 kN
COM
stat. Moment
16 kNm
GEW
Weight
5.8 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices