Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVE - Bearing assembly external gear aluminium type LVE
Bill of material
LVE-0800 (AT10)
BBZ
Order ref.
LVE-0800
KK
Ball pitch diameter ØKK
800 mm
LODLEVEL
LOD level
DWTYP
Type
AT10
DW
Effective range diameter dw
929.47 mm
Z
Number of teeth z
292
D1
Dimension d1
20 mm
D
Dimension d
14.0 mm
H
Dimension h
53 mm
H1
Dimension h1
45 mm
T
Dimension t
13.0 mm
M
Thread
M 12
T1
Dimension T1
20 mm
H2
Dimension h2
38 mm
DA
Dimension Da
890 mm
DI
Dimension Di
710 mm
LA
Dimension La
850 mm
LI
Dimension Li
750 mm
B
Fixing/mounting per ring
24x
COA
Load rating Coa
852 kN
COR
Load rating Cor
401 kN
CA
Load rating Ca
70 kN
CR
Load rating Cr
61 kN
COM
stat. Moment
160 kNm
GEW
Weight
29.6 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices