您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Franke
Created: 22.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Franke
FDC-R - Aluminium roller shoes Niro
Franke
Linear Systems
Pair of single rails and pair of roller shoes
FDC..R
Powered by
CAD模型選擇
{franke/linearsysteme/einzelschienenpaar_m_rollenschuhpaar/fdc-r/fdc_r_asmtab.prj},{NB=FDC20 84442AN_200-0-0},{GROESSE=20},{VERS=3.000},{LAENGE=200},{HUB=0},{B=0},{L11A=10.000},{BNRR=84442AN},{B5=40.9},{H5=23.0},{B3=20.00},{B4=20.4},{BF=21.0},{BS=63},{D3=M5},{D=5.5},{D1=10},{D4=10},{D5=4},{E1=40},{E3=4.9},{E4=42},{E5=80},{E6=16.9},{E7=5.9},{E8=9.5},{E9=5.9},{H1=22.6},{H4=11.0},{H6=5},{L3=60},{T=8.0},{T3=8.0},{A=7.5},{BB=16.0},{L=92},{D2=M6},{H3=2.0},{L2=10},{T1=12},{H9=30},{AS=53},{D3X=6},{E=21.00},{H10=7.0},{MOCX=2.5(B+47.0)},{MCX=2.2(B+47.0)},{MOCYZ=103},{MCYZ=89},{PPATH=../../linearfuehrungen/linear_teile/fda_r_asmtpl.prj},{GEWR=0.23},{GEWD=1.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
GROESSE
size
ⁿ/ₐ
BNRR
order number cassette
ⁿ/ₐ
B5
width B5
[mm]
H5
height H5
[mm]
B3
width B3
[mm]
B4
width B4
[mm]
D3
thread D3
ⁿ/ₐ
D
diameter D
[mm]
D1
diameter D1
[mm]
D4
diameter D4
[mm]
D5
diameter D5
[mm]
E1
hole distance E1
[mm]
E3
width E3
[mm]
E4
hole distance E4
[mm]
E5
hole distance E5
[mm]
E6
width E6
[mm]
E7
width E7
[mm]
E8
width E8
[mm]
E9
width E9
[mm]
H1
height H1
[mm]
H4
height H4
[mm]
H6
height h6
[mm]
L3
length L3
[mm]
T
depth T
[mm]
T3
Thread length T3
[mm]
A
width a
[mm]
BB
width b
[mm]
L
length L
[mm]
D2
thread D2
ⁿ/ₐ
H3
depth H3
[mm]
L2
length L2
[mm]
T1
Thread length T1
[mm]
C
load rating C
[N]
CO
load rating Co
[N]
MOCX
moment load rating RSP Mocx
ⁿ/ₐ
MCX
moment load rating RSP Mcx
ⁿ/ₐ
MOCYZ
moment load rating RSP Mocy/Mocz
ⁿ/ₐ
MCYZ
moment load rating RSP Mcy/Mcz
ⁿ/ₐ
GEW
Weight
[kg]
ANZAHL
mounting holes
ⁿ/ₐ
FDC12 84495AN_200
12
84495AN
24.4
15.0
12.00
11.9
M3
3.4
6
8
3
25
3.4
29
57
9.7
3.4
5.5
4.9
14.7
5.5
4
40
5.5
6.0
4.5
9.5
64
M4
1.4
10
8
1100
1200
0.6(B+30.3)
0.6(B+30.3)
17
16
0.23
4
FDC15 84395AN_200
15
84395AN
30.9
19.0
15.25
15.2
M4
4.5
8
10
4
30
4.4
34
68
12.4
4.9
7.0
5.9
18.7
8.0
5
60
6.0
7.5
5.0
12.5
78
M5
2.0
10
10
2700
3000
1.5(B+36.5)
1.4(B+36.5)
52
46
0.44
3
FDC20 84442AN_200
20
84442AN
40.9
23.0
20.00
20.4
M5
5.5
10
10
4
40
4.9
42
80
16.9
5.9
9.5
5.9
22.6
11.0
5
60
8.0
8.0
7.5
16.0
92
M6
2.0
10
12
4300
5000
2.5(B+47.0)
2.2(B+47.0)
103
89
0.71
3
FDC25 84367AN_200
25
84367AN
48.4
27.5
25.00
22.9
M5
6.6
11
14
6
45
6.4
48
84
19.4
7.4
12.0
8.9
27.0
13.0
7
60
10.0
5.0
10.5
17.5
98
M8
2.5
10
16
5800
8300
4.2(B+58.4)
2.9(B+58.4)
184
128
1.07
3
FDC35 84368AN_300
35
84368AN
68.9
37.5
35.00
32.9
M6
9.0
15
14
6
62
8.9
67
117
28.4
8.9
17.0
8.9
37.0
20.0
7
80
11.5
7.5
12.5
26.0
135
M10
3.5
12
20
10000
14500
7.3(B+85.0)
5.0(B+85.0)
452
312
2.86
3
FDC45 84369AN_300
45
84369AN
82.4
46.5
45.00
36.4
M8
11.0
18
14
6
80
9.9
83
146
30.9
9.9
22.0
8.9
46.0
22.0
7
105
14.5
9.5
15.5
31.0
165
M12
4.0
16
24
17000
20400
10.2(B+109.0)
8.5(B+109.0)
774
645
4.80
2
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處