幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Franke
Created: 22.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Franke
LEL - Einbauelemente mit geschliffener Laufbahn Serie LEL 1.5/5
Franke
Bearings
Bearing Elements and slim Bearings
LEL
Powered by
CAD模型選擇
{franke/waelzlager/lagerelemente_und_duennringlager/lel/lel.prj},{NB=LEL1.5-0100},{BBZ=LEL1.5-0100},{KK=100},{COA=20},{COR=9},{CA=8},{CR=7},{COM=0.5},{DW=5},{DL=1.5},{M=5.90},{N=5.90},{R=0.65},{G=1.5},{H=7.6},{GG=0.0},{S=2.6},{GEW=0.06},{W1=0.400},{VIS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BBZ
Order ref.
ⁿ/ₐ
KK
ball pitch diameter
[mm]
COA
load rating Coa
[kN]
COR
load rating Cor
[kN]
CA
load rating Ca
[kN]
CR
load rating Cr
[kN]
COM
stat. Moment
[kNm]
DW
diameter dw
[mm]
DL
diameter Lambda
[mm]
M
width m
[mm]
N
Height n
[mm]
R
Radius r
[mm]
G
width g
[mm]
H
height h
[mm]
S
width s
[mm]
GEW
Weight
[kg]
LEL1.5-0070
LEL1.5-0070
70
13
6
7
6
0.2
5
1.5
5.90
5.90
0.65
1.5
7.6
2.6
0.04
LEL1.5-0080
LEL1.5-0080
80
15
7
7
6
0.3
5
1.5
5.90
5.90
0.65
1.5
7.6
2.6
0.05
LEL1.5-0090
LEL1.5-0090
90
18
8
8
7
0.4
5
1.5
5.90
5.90
0.65
1.5
7.6
2.6
0.05
LEL1.5-0100
LEL1.5-0100
100
20
9
8
7
0.5
5
1.5
5.90
5.90
0.65
1.5
7.6
2.6
0.06
LEL1.5-0110
LEL1.5-0110
110
22
10
8
7
0.6
5
1.5
5.90
5.90
0.65
1.5
7.6
2.6
0.07
LEL1.5-0120
LEL1.5-0120
120
23
11
9
8
0.7
5
1.5
5.90
5.90
0.65
1.5
7.6
2.6
0.07
LEL1.5-0130
LEL1.5-0130
130
25
12
9
8
0.8
5
1.5
5.90
5.90
0.65
1.5
7.6
2.6
0.08
LEL1.5-0140
LEL1.5-0140
140
27
13
9
8
0.9
5
1.5
5.90
5.90
0.65
1.5
7.6
2.6
0.09
LEL1.5-0150
LEL1.5-0150
150
30
14
10
8
1.0
5
1.5
5.90
5.90
0.65
1.5
7.6
2.6
0.09
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處