Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LTD - Bearing assembly with direct drive Serie LTD
Bill of material
LTD-0100
BBZ
Order ref.
LTD-0100
ART
Art. Nr.
609818
KK
100 mm
DA
Outside
145 mm
DI
Inside
50 mm
H
Height
100 mm
LA
132.0 mm
LI
50 mm
COA
C0a
46 kN
COR
C0r
22 kN
CA
17 kN
CR
14 kN
M
Nominal
4.5 Nm
MP
Peak
16 Nm
IN
Nominal
1.8 A
IP
Peak
7.0 A
MNAX
n max
2140 1/min
GD
Weight slewing ring
8 kg
MT
Motor type
TI118-073-025
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices