Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LTB - Drehtische
Bill of material
LTB-0125 91042A
BNR
Order No.
91042A
A
Nenn-Ø
125 mm
C0
Basic load ratings CO
1950 kN
C0M
Tilt moment C0m
110 Nm
N1
Eingangsdrehzahl N1max
2500 U/min
SI
Gear reduction i
360
N2
Ausgangsdrehzahl N2max
7 U/min
M1
Eingangsdrehmoment M1max
0.7 nm
M2
Ausgangsdrehmoment M2max
70 Nm
GEW
Weight
3 kg
B
100 mm
C
g6
0 mm
D
H7
70 mm
E
70 mm
F
H7
100 mm
G
150 mm
H
165 mm
K
75 mm
L
0 mm
M
10 mm
N
Gewinde
4 x M5
O
4 x 7.0 mm
P
5 mm
Q
34 mm
R
5 mm
S
112 mm
T
60 mm
U1
67.5 mm
U2
67.5 mm
V1
g6
6 mm
V2
g6
22 mm
V3
g6
6 mm
V4
g6
22 mm
W
135 mm
X1
21.8 mm
X2
26 mm
X3
Gewinde
2 x M4 / 16 tief
Y1
8 mm
Y2
9 mm
Z
2.8 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices