Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LTB - Drehtische
Bill of material
LTB-0400 91045A
BNR
Order No.
91045A
A
Nenn-Ø
400 mm
C0
Basic load ratings CO
14100 kN
C0M
Tilt moment C0m
1780 Nm
N1
Eingangsdrehzahl N1max
2500 U/min
SI
Gear reduction i
360
N2
Ausgangsdrehzahl N2max
7 U/min
M1
Eingangsdrehmoment M1max
2.0 nm
M2
Ausgangsdrehmoment M2max
290 Nm
GEW
Weight
27 kg
B
340 mm
C
g6
300 mm
D
H7
200 mm
E
190 mm
F
H7
270 mm
G
380 mm
H
400 mm
K
100 mm
L
4 mm
M
16 mm
N
Gewinde
6 x M10
O
6 x 11.0 mm
P
5 mm
Q
43 mm
R
5 mm
S
229 mm
T
139 mm
U1
124.0 mm
U2
127.0 mm
V1
g6
8 mm
V2
g6
38 mm
V3
g6
6 mm
V4
g6
38 mm
W
251 mm
X1
45.0 mm
X2
26 mm
X3
Gewinde
4 x M5 / 24 tief
Y1
10 mm
Y2
7 mm
Z
2.5 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices