Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LTA - Rotary table
Bill of material
LTA-0100 91800A Rotary table (1)
SERIE
Version
LTA-0100
IDNR
Order-No.
91800A
COVER
Cover
A
100.000 mm
B
85.000 mm
E
70.000 mm
F
45.000 mm
G
30.000 mm
G1
30.000 mm
H
155.000 mm
I
125.000 mm
K
65.000 mm
L1
62.500 mm
L2
91.500 mm
M
70.000 mm
N
96.000 mm
O
65.000 mm
P
61.000 mm
Q
99.500 mm
R
69.500 mm
S
17.000 mm
T
2.000 mm
U
4 x 6,6 mm
V
39.000 mm
W
17.000 mm
X
4 x M6 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices