Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LEL - Einbauelemente mit geschliffener Laufbahn Serie LEL 1.5/5
Bill of material
LEL1.5-0130
BBZ
Order ref.
LEL1.5-0130
KK
ball pitch diameter
130 mm
COA
load rating Coa
25 kN
COR
load rating Cor
12 kN
CA
load rating Ca
9 kN
CR
load rating Cr
8 kN
COM
stat. Moment
0.8 kNm
DW
diameter dw
5 mm
DL
diameter Lambda
1.5 mm
M
width m
5.90 mm
N
Height n
5.90 mm
R
Radius r
0.65 mm
G
width g
1.5 mm
H
height h
7.6 mm
S
width s
2.6 mm
GEW
Weight
0.08 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices