Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LEL - Einbauelemente mit geschliffener Laufbahn Serie LEL 2.5/8
Bill of material
LEL2.5-0200
BBZ
Order ref.
LEL2.5-0200
KK
ball pitch diameter
200 mm
COA
load rating Coa
93 kN
COR
load rating Cor
43 kN
CA
load rating Ca
21 kN
CR
load rating Cr
18 kN
COM
stat. Moment
4 kNm
DW
diameter dw
8 mm
DL
diameter Lambda
2.5 mm
M
width m
9.20 mm
N
Height n
9.20 mm
R
Radius r
1.15 mm
G
width g
2 mm
H
height h
10.6 mm
GG
Breite gg
4 mm
S
width s
1.4 mm
GEW
Weight
0.12 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices