Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LEL - Built-in elements with ground track series LEL 4 / 9.525
Bill of material
LEL4-0200
BBZ
Order ref.
LEL4-0200
KK
ball pitch diameter
200 mm
COA
load rating Coa
118 kN
COR
load rating Cor
55 kN
CA
load rating Ca
26 kN
CR
load rating Cr
23 kN
COM
stat. Moment
6 kNm
DW
diameter dw
9.525 mm
DL
diameter Lambda
4 mm
M
width m
12.86 mm
N
Height n
12.86 mm
R
Radius r
1.9 mm
G
width g
2.5 mm
H
height h
12.6 mm
GG
Breite gg
3.5 mm
S
width s
2 mm
GEW
Weight
0.39 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices