Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LEL - Built-in elements with ground track series LEL 4 / 9.525
Bill of material
LEL4-1300
BBZ
Order ref.
LEL4-1300
KK
ball pitch diameter
1300 mm
COA
load rating Coa
785 kN
COR
load rating Cor
370 kN
CA
load rating Ca
52 kN
CR
load rating Cr
45 kN
COM
stat. Moment
240 kNm
DW
diameter dw
9.525 mm
DL
diameter Lambda
4 mm
M
width m
12.86 mm
N
Height n
12.86 mm
R
Radius r
1.9 mm
G
width g
2.5 mm
H
height h
12.6 mm
GG
Breite gg
3.5 mm
S
width s
2 mm
GEW
Weight
2.55 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices