Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LEL - Einbauelemente mit geschliffener Laufbahn Serie LEL 5/12
Bill of material
LEL5-0280
BBZ
Bestell-Bez.
LEL5-0280
KK
ball pitch diameter
280 mm
COA
load rating Coa
327 kN
COR
load rating Cor
154 kN
CA
load rating Ca
45 kN
CR
load rating Cr
39 kN
COM
stat. Moment
22 kNm
DW
diameter dw
12 mm
DL
diameter Lambda
5 mm
M
width m
15.5 mm
N
Height n
15.5 mm
R
Radius r
2.4 mm
G
width g
3.5 mm
H
height h
17 mm
GG
Breite gg
6.2 mm
S
width s
2 mm
GEW
Weight
0.88 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices