Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LEL - Einbauelemente mit geschliffener Laufbahn Serie LEL 5/12
Bill of material
LEL5-0380
BBZ
Bestell-Bez.
LEL5-0380
KK
ball pitch diameter
380 mm
COA
load rating Coa
444 kN
COR
load rating Cor
209 kN
CA
load rating Ca
50 kN
CR
load rating Cr
43 kN
COM
stat. Moment
40 kNm
DW
diameter dw
12 mm
DL
diameter Lambda
5 mm
M
width m
15.5 mm
N
Height n
15.5 mm
R
Radius r
2.4 mm
G
width g
3.5 mm
H
height h
17 mm
GG
Breite gg
6.2 mm
S
width s
2 mm
GEW
Weight
1.20 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices