Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LEL - Einbauelemente mit geschliffener Laufbahn Serie LEL 7/16
Bill of material
LEL7-0360
BBZ
Order ref.
LEL7-0360
KK
ball pitch diameter
360 mm
COA
load rating Coa
466 kN
COR
load rating Cor
219 kN
CA
load rating Ca
63 kN
CR
load rating Cr
54 kN
COM
stat. Moment
39 kNm
DW
diameter dw
16 mm
DL
diameter Lambda
7 mm
M
width m
20.9 mm
N
Height n
20.9 mm
R
Radius r
3.4 mm
G
width g
3 mm
H
height h
19.6 mm
GG
Breite gg
3.5 mm
S
width s
2 mm
GEW
Weight
2.02 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices