Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LEL - Einbauelemente mit geschliffener Laufbahn Serie LEL 7/16
Bill of material
LEL7-0420
BBZ
Order ref.
LEL7-0420
KK
ball pitch diameter
420 mm
COA
load rating Coa
542 kN
COR
load rating Cor
255 kN
CA
load rating Ca
66 kN
CR
load rating Cr
57 kN
COM
stat. Moment
54 kNm
DW
diameter dw
16 mm
DL
diameter Lambda
7 mm
M
width m
20.9 mm
N
Height n
20.9 mm
R
Radius r
3.4 mm
G
width g
3 mm
H
height h
19.6 mm
GG
Breite gg
3.5 mm
S
width s
2 mm
GEW
Weight
2.35 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices