Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LEL - Einbauelemente mit geschliffener Laufbahn Serie LEL 7/16
Bill of material
LEL7-0800
BBZ
Order ref.
LEL7-0800
KK
ball pitch diameter
800 mm
COA
load rating Coa
1049 kN
COR
load rating Cor
494 kN
CA
load rating Ca
85 kN
CR
load rating Cr
73 kN
COM
stat. Moment
197 kNm
DW
diameter dw
16 mm
DL
diameter Lambda
7 mm
M
width m
20.9 mm
N
Height n
20.9 mm
R
Radius r
3.4 mm
G
width g
3 mm
H
height h
19.6 mm
GG
Breite gg
3.5 mm
S
width s
2 mm
GEW
Weight
4.48 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices