Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LER 1.5 - Bearing element with profiled raceway type LER 1.5
Bill of material
LER1.5-0060
BBZ
Order ref.
LER1.5-0060
KK
Ball pitch diameter
60 mm
COA
Load rating
13 KN
COR
Load rating
6 kN
CA
Load rating
6 KN
CR
Cr
5 kN
COM
stat. Moment
0.2 kNm
GEW
Weight
0.02 kg
BN
Best. Nr.
610706
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices