Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LER 1.5 - Bearing element with profiled raceway type LER 1.5
Bill of material
LER1.5-0130
BBZ
Order ref.
LER1.5-0130
KK
Ball pitch diameter
130 mm
COA
Load rating
29 KN
COR
Load rating
13 kN
CA
Load rating
7 KN
CR
Cr
6 kN
COM
stat. Moment
0.9 kNm
GEW
Weight
0.05 kg
BN
Best. Nr.
610713
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices