Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LER 2 - Bearing element with profiled raceway type LER 2
Bill of material
LER2-0120
BBZ
Order ref.
LER2-0120
KK
Ball pitch diameter
120 mm
COA
Load rating
41 KN
COR
Load rating
20 kN
CA
Load rating
11 KN
CR
Cr
10 kN
COM
stat. Moment
1 kNm
DW
diameter dw
6 mm
DL
Lambda
3 x 2.25 mm
M
Width m
7.50 mm
N
Height n
8.90 mm
R
Radius r max
0.2 mm
G
Width g
1.6 mm
H
Height h
8.6 mm
S
width s
1.4 mm
GEW
Weight
0.10 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices