Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LER 2 - Bearing element with profiled raceway type LER 2
Bill of material
LER2-0340
BBZ
Order ref.
LER2-0340
KK
Ball pitch diameter
340 mm
COA
Load rating
121 KN
COR
Load rating
57 kN
CA
Load rating
17 KN
CR
Cr
15 kN
COM
stat. Moment
10 kNm
DW
diameter dw
6 mm
DL
Lambda
3 x 2.25 mm
M
Width m
7.50 mm
N
Height n
8.90 mm
R
Radius r max
0.2 mm
G
Width g
1.6 mm
H
Height h
8.6 mm
S
width s
1.4 mm
GEW
Weight
0.29 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices