Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LER 3 - rectangular profile with drawn races series LER 3
Bill of material
LER3-0250
BBZ
Order ref.
LER3-0250
KK
ball pitch diameter
250 mm
COA
Load rating
138 kN
COR
Load rating
65 kN
CA
Load rating
26 kN
CR
Cr
23 kN
COM
stat. Moment
8 kNm
DW
diameter dw
9.525 mm
DL
Lambda
4 x 3 mm
M
Width m
11 mm
N
Height n
13 mm
R
Radius r max.
0.3 mm
G
width g
2.5 mm
H
height h
12.6 mm
S
width s
1.6 mm
GEW
Weight
0.44 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices