Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LER 3 - rectangular profile with drawn races series LER 3
Bill of material
LER3-1200
BBZ
Order ref.
LER3-1200
KK
ball pitch diameter
1200 mm
COA
Load rating
676 kN
COR
Load rating
318 kN
CA
Load rating
47 kN
CR
Cr
41 kN
COM
stat. Moment
191 kNm
DW
diameter dw
9.525 mm
DL
Lambda
4 x 3 mm
M
Width m
11 mm
N
Height n
13 mm
R
Radius r max.
0.3 mm
G
width g
2.5 mm
H
height h
12.6 mm
S
width s
1.6 mm
GEW
Weight
2.10 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices