Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LER 4 - Bearing element with profiled raceway type LER 4
Bill of material
LER4-0300
BBZ
Order ref.
LER4-0300
KK
Ball pitch diameter ØKK
300 mm
COA
Load rating
264 kN
COR
Load rating Cor
124 kN
CA
Load rating
52 kN
CR
Load rating
45 kN
COM
stat. Moment
19 kNm
DW
Diameter dw
12 mm
DL
Lambda
5 x 4 mm
M
Width m
14 mm
N
Height n
16 mm
H
Height h
17 mm
R
Radius r max
0.3 mm
G
Width g
3.5 mm
S
width s
2 mm
GEW
Weight
0.91 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices