Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LER 4 - Bearing element with profiled raceway type LER 4
Bill of material
LER4-0400
BBZ
Order ref.
LER4-0400
KK
Ball pitch diameter ØKK
400 mm
COA
Load rating
357 kN
COR
Load rating Cor
168 kN
CA
Load rating
58 kN
CR
Load rating
50 kN
COM
stat. Moment
34 kNm
DW
Diameter dw
12 mm
DL
Lambda
5 x 4 mm
M
Width m
14 mm
N
Height n
16 mm
H
Height h
17 mm
R
Radius r max
0.3 mm
G
Width g
3.5 mm
S
width s
2 mm
GEW
Weight
1.22 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices