Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LER 5 - Lagerelement mit ungeschliffener Laufbahn Serie LER5
Bill of material
LER5-0350
BBZ
Order ref.
LER5-0350
KK
ball pitch diameter ØKK
350 mm
COA
Load rating
371 kN
COR
Load rating
175 kN
CA
Load rating
55 kN
CR
Cr
48 kN
COM
stat. Moment
31 kNm
DW
Diameter dw
12 mm
DL
Lambda
6 x 5 mm
M
Width m
15.75 mm
N
Height n
17.5 mm
R
Radius r max.
0.3 mm
G
width g
3.5 mm
H
height h
17 mm
S
width s
2 mm
GEW
Weight
1.33 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices