Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LER 5 - Lagerelement mit ungeschliffener Laufbahn Serie LER5
Bill of material
LER5-0950
BBZ
Order ref.
LER5-0950
KK
ball pitch diameter ØKK
950 mm
COA
Load rating
1016 kN
COR
Load rating
478 kN
CA
Load rating
80 kN
CR
Cr
69 kN
COM
stat. Moment
227 kNm
DW
Diameter dw
12 mm
DL
Lambda
6 x 5 mm
M
Width m
15.75 mm
N
Height n
17.5 mm
R
Radius r max.
0.3 mm
G
width g
3.5 mm
H
height h
17 mm
S
width s
2 mm
GEW
Weight
3.62 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices