Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LSA 4 - 2-ring bearing with profiled raceway type LSA4
Bill of material
LSA4-05.5
BBZ
Order ref.
LSA4-05.5
DD
Dimension D
153.70 mm
D
Dimension D
139.70 mm
COA
Load rating Coa
36 kN
COR
Load rating Cor
17 kN
CA
Load rating Ca
7 kN
CR
Load rating Cr
6 kN
COM
stat. Moment Com
1.0 kNm
DW
Diameter dw
4 mm
M
Width m
7 mm
N
Height n
4 mm
R
Radius r
0.2 mm
G
Width g
1.3 mm
H
Height h
6.3 mm
S
width s
2 mm
GEW
Weight
0.07 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices