Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LSA 6 - 2-ring bearing with profiled raceway type LSA6
Bill of material
LSA6-06.5
BBZ
Order ref.
LSA6-06.5
DD
Dimension D
177.80 mm
D
Dimension d
165.10 mm
COA
Load rating Coa
58 kN
COR
Load rating Cor
27 kN
CA
Load rating Ca
7 kN
CR
Load rating Cr
6 kN
COM
stat. Moment Com
2 kNm
DW
Diameter dw
4 mm
M
Width m
6.35 mm
N
Height n
6.35 mm
R
Radius
0.2 mm
G
Width g
1.3 mm
S
width s
2.0 mm
GEW
Weight
0.12 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices