Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LSA 6 - 2-ring bearing with profiled raceway type LSA6
Bill of material
LSA6-07.5
BBZ
Order ref.
LSA6-07.5
DD
Dimension D
203.20 mm
D
Dimension d
190.50 mm
COA
Load rating Coa
67 kN
COR
Load rating Cor
31 kN
CA
Load rating Ca
8 kN
CR
Load rating Cr
7 kN
COM
stat. Moment Com
3 kNm
DW
Diameter dw
4 mm
M
Width m
6.35 mm
N
Height n
6.35 mm
R
Radius
0.2 mm
G
Width g
1.3 mm
S
width s
2.0 mm
GEW
Weight
0.14 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices