Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LSA 8 - 2-ring bearing with profiled raceway type LSA8
Bill of material
LSA8-05.5
BBZ
Order ref.
LSA8-05.5
DD
Dimension D
155.58 mm
D
Dimension d
139.70 mm
COA
Load rating Coa
55 kN
COR
Load rating Cor
26 kN
CA
Load rating Ca
10 kN
CR
Load rating Cr
9 kN
COM
stat. Moment Com
2 kNm
DW
Diameter dw
5 mm
M
Width m
7.94 mm
N
Height n
7.94 mm
R
Radius r
0.2 mm
G
Width g
1.5 mm
S
width s
1.9 mm
GEW
Weight
0.13 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices