Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVA - Bearing assembly steel design type LVA
Bill of material
LVA-0250
BBZ
Order ref.
LVA-0250
KK
Ball pitch diameter ØKK
250 mm
D1
Dimension d1
11 mm
D
Dimension d
6.6 mm
H
Dimension h
34 mm
H1
Dimension h1
27 mm
T
Dimension t
6.8 mm
M
Thread
M6
T1
Dimension T1
10 mm
DA
Dimension Da
300 mm
DI
Dimension Di
200 mm
LA
Dimension La
285 mm
LI
Dimension Li
215 mm
B
Fixing/mounting per ring
10x
COA
Load rating Coa
138 kN
COR
Load rating Cor
65 kN
CA
Load rating Ca
26 kN
CR
Load rating Cr
23 kN
COM
stat. Moment
8 kNm
GEW
Weight
7.6 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices