Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVA - Bearing assembly steel design type LVA
Bill of material
LVA-0700
BBZ
Order ref.
LVA-0700
KK
Ball pitch diameter ØKK
700 mm
D1
Dimension d1
20 mm
D
Dimension d
14.0 mm
H
Dimension h
53 mm
H1
Dimension h1
45 mm
T
Dimension t
13.0 mm
M
Thread
M12
T1
Dimension T1
25 mm
DA
Dimension Da
790 mm
DI
Dimension Di
610 mm
LA
Dimension La
750 mm
LI
Dimension Li
650 mm
B
Fixing/mounting per ring
22x
COA
Load rating Coa
746 kN
COR
Load rating Cor
351 kN
CA
Load rating Ca
67 kN
CR
Load rating Cr
58 kN
COM
stat. Moment
123 kNm
GEW
Weight
66.5 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices