Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVA - Bearing assembly steel design type LVA
Bill of material
LVA-0900
BBZ
Order ref.
LVA-0900
KK
Ball pitch diameter ØKK
900 mm
D1
Dimension d1
20 mm
D
Dimension d
14.0 mm
H
Dimension h
53 mm
H1
Dimension h1
45 mm
T
Dimension t
13.0 mm
M
Thread
M12
T1
Dimension T1
25 mm
DA
Dimension Da
990 mm
DI
Dimension Di
810 mm
LA
Dimension La
950 mm
LI
Dimension Li
850 mm
B
Fixing/mounting per ring
24x
COA
Load rating Coa
958 kN
COR
Load rating Cor
451 kN
CA
Load rating Ca
73 kN
CR
Load rating Cr
63 kN
COM
stat. Moment
203 kNm
GEW
Weight
85.6 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices