Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVA - Bearing assembly steel design type LVA
Bill of material
LVA-1800
BBZ
Order ref.
LVA-1800
KK
Ball pitch diameter ØKK
1800 mm
D1
Dimension d1
26 mm
D
Dimension d
18.0 mm
H
Dimension h
90 mm
H1
Dimension h1
82 mm
T
Dimension t
17.5 mm
M
Thread
M16
T1
Dimension T1
25 mm
DA
Dimension Da
1930 mm
DI
Dimension Di
1670 mm
LA
Dimension La
1885 mm
LI
Dimension Li
1715 mm
B
Fixing/mounting per ring
46x
COA
Load rating Coa
2367 kN
COR
Load rating Cor
1114 kN
CA
Load rating Ca
114 kN
CR
Load rating Cr
99 kN
COM
stat. Moment
1003 kNm
GEW
Weight
449.0 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices