Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVB - Bearing assembly aluminium design type LVA
Bill of material
LVB-0400
BBZ
Order ref.
LVB-0400
KK
Ball pitch diameter ØKK
400 mm
D1
Dimension d1
18 mm
D
Dimension d
11.0 mm
H
Dimension h
44 mm
H1
Dimension h1
37 mm
T
Dimension t
11.0 mm
M
Thread
M10
T1
Dimension T1
15 mm
DA
Dimension Da
470 mm
DI
Dimension Di
330 mm
LA
Dimension La
445 mm
LI
Dimension Li
355 mm
B
Fixing/mounting per ring
14x
COA
Load rating Coa
424 kN
COR
Load rating Cor
199 kN
CA
Load rating Ca
54 kN
CR
Load rating Cr
47 kN
COM
stat. Moment
40 kNm
GEW
Weight
9.5 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices