Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVB - Bearing assembly aluminium design type LVA
Bill of material
LVB-0500
BBZ
Order ref.
LVB-0500
KK
Ball pitch diameter ØKK
500 mm
D1
Dimension d1
20 mm
D
Dimension d
14.0 mm
H
Dimension h
49 mm
H1
Dimension h1
42 mm
T
Dimension t
13.0 mm
M
Thread
M12
T1
Dimension T1
20 mm
DA
Dimension Da
580 mm
DI
Dimension Di
420 mm
LA
Dimension La
550 mm
LI
Dimension Li
450 mm
B
Fixing/mounting per ring
14x
COA
Load rating Coa
530 kN
COR
Load rating Cor
249 kN
CA
Load rating Ca
59 kN
CR
Load rating Cr
51 kN
COM
stat. Moment
62 kNm
GEW
Weight
15.1 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices