Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVB - Bearing assembly aluminium design type LVA
Bill of material
LVB-0600
BBZ
Order ref.
LVB-0600
KK
Ball pitch diameter ØKK
600 mm
D1
Dimension d1
20 mm
D
Dimension d
14.0 mm
H
Dimension h
49 mm
H1
Dimension h1
42 mm
T
Dimension t
13.0 mm
M
Thread
M12
T1
Dimension T1
20 mm
DA
Dimension Da
680 mm
DI
Dimension Di
520 mm
LA
Dimension La
650 mm
LI
Dimension Li
550 mm
B
Fixing/mounting per ring
16x
COA
Load rating Coa
635 kN
COR
Load rating Cor
299 kN
CA
Load rating Ca
63 kN
CR
Load rating Cr
54 kN
COM
stat. Moment
63 kNm
GEW
Weight
18.2 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices