Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVB - Bearing assembly aluminium design type LVA
Bill of material
LVB-1000
BBZ
Order ref.
LVB-1000
KK
Ball pitch diameter ØKK
1000 mm
D1
Dimension d1
20 mm
D
Dimension d
14.0 mm
H
Dimension h
53 mm
H1
Dimension h1
45 mm
T
Dimension t
13.0 mm
M
Thread
M12
T1
Dimension T1
25 mm
DA
Dimension Da
1090 mm
DI
Dimension Di
910 mm
LA
Dimension La
1050 mm
LI
Dimension Li
950 mm
B
Fixing/mounting per ring
26x
COA
Load rating Coa
1068 kN
COR
Load rating Cor
503 kN
CA
Load rating Ca
76 kN
CR
Load rating Cr
66 kN
COM
stat. Moment
251 kNm
GEW
Weight
36.4 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices