Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVB - Bearing assembly aluminium design type LVA
Bill of material
LVB-1200
BBZ
Order ref.
LVB-1200
KK
Ball pitch diameter ØKK
1200 mm
D1
Dimension d1
26 mm
D
Dimension d
18.0 mm
H
Dimension h
60 mm
H1
Dimension h1
52 mm
T
Dimension t
17.5 mm
M
Thread
M16
T1
Dimension T1
25 mm
DA
Dimension Da
1300 mm
DI
Dimension Di
1100 mm
LA
Dimension La
1265 mm
LI
Dimension Li
1135 mm
B
Fixing/mounting per ring
30x
COA
Load rating Coa
1573 kN
COR
Load rating Cor
740 kN
CA
Load rating Ca
98 kN
CR
Load rating Cr
85 kN
COM
stat. Moment
444 kNm
GEW
Weight
56.0 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices