Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVC - Bearing assembly angular contact ball bearings steel design type LVA
Bill of material
LVC-0150
BBZ
Order ref.
LVC-0150
KK
Ball pitch diameter ØKK
150 mm
D1
Dimension d1
11 mm
D
Dimension d
6.6 mm
H
Dimension h
34 mm
H1
Dimension h1
33 mm
T
Dimension t
6.8 mm
M
Thread
M6 mm
T1
Dimension T1
10 mm
H2
Dimension h2
33 mm
DA
Dimension Da
200 mm
DI
Dimension Di
100 mm
LA
Dimension La
185 mm
LI
Dimension Li
115 mm
B
Fixing/mounting per ring
6x
COA
Load rating Coa
86 kN
COR
Load rating Cor
40 kN
CA
Load rating Ca
14 kN
CR
Load rating Cr
12 kN
COM
stat. Moment
3 kNm
GEW
Weight
5.6 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices