Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVC - Bearing assembly angular contact ball bearings steel design type LVA
Bill of material
LVC-0300
BBZ
Order ref.
LVC-0300
KK
Ball pitch diameter ØKK
300 mm
D1
Dimension d1
18 mm
D
Dimension d
11.0 mm
H
Dimension h
57 mm
H1
Dimension h1
54 mm
T
Dimension t
11.0 mm
M
Thread
M10 mm
T1
Dimension T1
15 mm
H2
Dimension h2
50 mm
DA
Dimension Da
380 mm
DI
Dimension Di
230 mm
LA
Dimension La
355 mm
LI
Dimension Li
255 mm
B
Fixing/mounting per ring
12x
COA
Load rating Coa
235 kN
COR
Load rating Cor
111 kN
CA
Load rating Ca
29 kN
CR
Load rating Cr
25 kN
COM
stat. Moment
17 kNm
GEW
Weight
27.7 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices