Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVC - Bearing assembly angular contact ball bearings steel design type LVA
Bill of material
LVC-0350
BBZ
Order ref.
LVC-0350
KK
Ball pitch diameter ØKK
350 mm
D1
Dimension d1
18 mm
D
Dimension d
11.0 mm
H
Dimension h
57 mm
H1
Dimension h1
54 mm
T
Dimension t
11.0 mm
M
Thread
M10 mm
T1
Dimension T1
15 mm
H2
Dimension h2
50 mm
DA
Dimension Da
430 mm
DI
Dimension Di
280 mm
LA
Dimension La
405 mm
LI
Dimension Li
305 mm
B
Fixing/mounting per ring
14x
COA
Load rating Coa
278 kN
COR
Load rating Cor
131 kN
CA
Load rating Ca
31 kN
CR
Load rating Cr
27 kN
COM
stat. Moment
23 kNm
GEW
Weight
32.2 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices