Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVC - Bearing assembly angular contact ball bearings steel design type LVA
Bill of material
LVC-0450
BBZ
Order ref.
LVC-0450
KK
Ball pitch diameter ØKK
450 mm
D1
Dimension d1
18 mm
D
Dimension d
11.0 mm
H
Dimension h
57 mm
H1
Dimension h1
54 mm
T
Dimension t
11.0 mm
M
Thread
M10 mm
T1
Dimension T1
15 mm
H2
Dimension h2
50 mm
DA
Dimension Da
530 mm
DI
Dimension Di
380 mm
LA
Dimension La
505 mm
LI
Dimension Li
405 mm
B
Fixing/mounting per ring
14x
COA
Load rating Coa
357 kN
COR
Load rating Cor
168 kN
CA
Load rating Ca
34 kN
CR
Load rating Cr
27 kN
COM
stat. Moment
38 kNm
GEW
Weight
41.2 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices